??
Download CAD models
CAD model selection
Selectable products: 1
BALLUFF BAW M12MF2-UAC40F-BP05
HELP_VARIABLE
Company
Balluff
Description
Inductive Sensors
Bill of material
BALLUFF BAW M12MF2-UAC40F-BP05
VERF
Availability
Available
BC
Order code
BAW0018
TC
Artikelbezeichnung
BAW M12MF2-UAC40F-BP05
PX
Product view
40951_00
ROT
Rotation
°
NPOS
Nut position
TECH
Tech. Details
Tech. Details
ICON
AC
Accessories
-
WEBINC
Product family
Induktive Abstandssensoren
BFORM
Style
M12x1
W
Gewicht
0.164 kg
TRAFFIC
Customs number
85365019
DESCRIPT
Description
Dimension = Ø 12 x 65 mm, Style Housing = M12x1, Installation = non-flush, Range = 1...4 mm, Analog output = Analog, voltage 0...10 V, Output characteristic = falling on approach, Limit frequency –3 dB = 500 Hz, Repeat accuracy per BWN = ±10 µm, Non-linearity max. = ±90 µm, Housing material = Brass, nickel-plated, Material sensing surface = PBT, Connection = Cable, 5.00 m, PUR, Operating voltage Ub = 15...30 VDC, Ambient temperature = -10...70 °C, IP rating = IP67, Approval/Conformity = CE, UKCA, cULus, WEEE
CAE
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.